Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UL5
Part #:XH1001
Catalog #:300UL5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | M: | 2.26 |
| L: | 7 in | H: | 3.25 in |
| N: | 6.75 | Y: | 2.26 in |
| B: | 8.5 | F: | 4 |
| V: | 3.6 in | C: | 8.88 in |
| O: | 3.25 in | D: | 3.25 |
| J: | 7 in | K: | 3.5 in |
| Center Distance (in): | 3 in | G: | 2 |
| U: | 0.875 in | E: | 3.5 |
| I: | 4.5 in | A: | 5.5 |
| TAP Depth: | 0.8 in | H-Tap size: | 7/16 - 14 in |
| T: | 1.25 |
Technical Specifications
| Efficiency: | 80 | Key Length: | 1.31 |
| Thrust Rating - output shaft: | 2692 | Shaft Seal Material: | Nitrile |
| Ratio: | 5:1 | Key Sq.: | 0.188 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Output Shaft Assembly Code: | L | Product Type: | Worm Speed Reducer |
| Model Code: | 300U | Output Key: | 1/4 X 2.25 |
| Input HP @ 1750 RPM: | 9.46 | Ratio Range: | 5:1 |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Assembly: | U-L |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.31 in | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Style: | Solid Shaft |
| Series Code: | Raider | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1544 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288356745 | Weight: | 64.00 LB |

