Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UL15
Part #:XH1004
Catalog #:300UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | J: | 7 in |
| C: | 8.88 in | K: | 3.5 in |
| H: | 3.25 in | O: | 3.25 in |
| V: | 3.6 in | M: | 2.26 |
| D: | 3.25 | B: | 8.5 |
| X: | 0.88 in | N: | 6.75 |
| L: | 7 in | Y: | 2.26 in |
| G: | 2 | A: | 5.5 |
| I: | 4.5 in | Center Distance (in): | 3 in |
| H-Tap size: | 7/16 - 14 in | TAP Depth: | 0.8 in |
| U: | 0.875 in | T: | 1.25 |
| E: | 3.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Reducer Style: | Standard |
| Key Length: | 1.31 | Key Sq.: | 0.188 |
| Efficiency: | 80 | Ratio: | 15:1 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Maximum Input HP: | 3.97 hp @ 1750 rpm | Manufacturer Reducer Size: | 300 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 4.57 |
| Model Code: | 300U | Gear Type: | Worm |
| Output Key: | 1/4 X 2.25 | Input Style: | Solid Shaft |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Input Keyway: | 3/16 X 1.31 in |
| Output Shaft Assembly Code: | L | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output RPM: | 116.6 | Service Factor: | 1 |
| Assembly: | U-L | Ratio Range: | 15:1 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288356769 | Weight: | 64.00 LB |

