Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UL30
Part #:XH1007
Catalog #:300UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | N: | 6.75 |
| B: | 8.5 | O: | 3.25 in |
| X: | 0.88 in | L: | 7 in |
| H: | 3.25 in | C: | 8.88 in |
| Y: | 2.26 in | J: | 7 in |
| F: | 4 | K: | 3.5 in |
| V: | 3.6 in | M: | 2.26 |
| T: | 1.25 | G: | 2 |
| I: | 4.5 in | TAP Depth: | 0.8 in |
| A: | 5.5 | H-Tap size: | 7/16 - 14 in |
| E: | 3.5 | U: | 0.875 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Input Speed: | 1750 | Ratio: | 30:1 |
| Key Length: | 1.31 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3410 |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.31 in |
| Assembly: | U-L | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 2.63 |
| Model Code: | 300U | Series Code: | Raider |
| Output Key: | 1/4 X 2.25 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288356783 | Weight: | 64.00 LB |

