Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UL60
Part #:XH1010
Catalog #:300UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | M: | 2.26 |
| L: | 7 in | H: | 3.25 in |
| N: | 6.75 | Y: | 2.26 in |
| B: | 8.5 | O: | 3.25 in |
| K: | 3.5 in | X: | 0.88 in |
| V: | 3.6 in | D: | 3.25 |
| C: | 8.88 in | F: | 4 |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| TAP Depth: | 0.8 in | Center Distance (in): | 3 in |
| E: | 3.5 | A: | 5.5 |
| T: | 1.25 | I: | 4.5 in |
| U: | 0.875 in |
Technical Specifications
| Key Length: | 1.31 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Ratio: | 60:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Center Distance (in): | 3 | Model Code: | 300U |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.1 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.250 in | Ratio Range: | 60:1 |
| Assembly: | U-L | Series Code: | Raider |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.31 in |
| Gear Type: | Worm | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.36 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288356813 | Weight: | 64.00 LB |

