Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UR30
Part #:XH1017
Catalog #:300UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 7 in | Y: | 2.26 in |
| V: | 3.25 in | H: | 3.25 in |
| D: | 3.25 | O: | 3.25 in |
| M: | 2.26 | N: | 6.75 |
| K: | 3.5 in | X: | 0.88 in |
| B: | 8.5 | C: | 8.88 in |
| F: | 4 | J: | 7 in |
| I: | 4.5 in | T: | 1.25 |
| TAP Depth: | 0.8 in | U: | 0.875 in |
| Center Distance (in): | 3 in | A: | 5.5 |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| E: | 3.5 |
Technical Specifications
| Key Length: | 1.31 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Ratio: | 30:1 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Output Key: | 1/4 X 2.25 | Input HP @ 1750 RPM: | 2.63 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.31 in |
| Center Distance (in): | 3 | Assembly: | U-R |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Model Code: | 300U |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Series Code: | Raider | Output RPM: | 58.3 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288356868 | Weight: | 64.00 LB |

