Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300ULR25
Part #:XH1026
Catalog #:300ULR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.26 in | J: | 7 in |
| M: | 10.25 | K: | 8.88 in |
| O: | 11.25 in | B: | 5.5 |
| V: | 3.6 in | F: | 2 |
| L: | 4.5 in | N: | 6.75 |
| D: | 4 | X: | 0.88 in |
| H: | 3.25 in | C: | 7 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 25:1 |
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Key Length: | 1.31 | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 2.71 hp @ 1750 rpm | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.71 | Center Distance (in): | 3 |
| Series Code: | Raider | Input Style: | Shaft |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Mounting Style: | No Base |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288684527 | Weight: | 64.00 LB |

