Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300ULR50
Part #:XH1029
Catalog #:300ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | J: | 7 in |
| K: | 3.5 in | D: | 3.25 |
| M: | 2.26 | V: | 3.6 in |
| Y: | 2.26 in | C: | 8.88 in |
| N: | 6.75 | H: | 3.25 in |
| F: | 4 | B: | 8.5 |
| O: | 3.25 in | L: | 7 in |
| TAP Depth: | 0.8 in | E: | 3.5 |
| T: | 1.25 | Center Distance (in): | 3 in |
| H-Tap size: | 7/16 - 14 in | U: | 0.875 in |
| I: | 4.5 in | O*: | 3.25 in |
| G: | 2 | A: | 5.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Key Length: | 1.31 |
| Input Speed: | 1750 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Assembly: | U-LR |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Model Code: | 300U | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.64 | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Output RPM: | 35 |
| Output Key: | 1/4 X 2.25 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.31 in |
| Center Distance (in): | 3 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288356967 | Weight: | 64.00 LB |

