Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300ULR60
Part #:XH1030
Catalog #:300ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | M: | 2.26 |
| N: | 6.75 | K: | 3.5 in |
| Y: | 2.26 in | L: | 7 in |
| B: | 8.5 | H: | 3.25 in |
| X: | 0.88 in | C: | 8.88 in |
| V: | 3.6 in | F: | 4 |
| J: | 7 in | D: | 3.25 |
| I: | 4.5 in | U: | 0.875 in |
| A: | 5.5 | T: | 1.25 |
| O*: | 3.25 in | H-Tap size: | 7/16 - 14 in |
| E: | 3.5 | TAP Depth: | 0.8 in |
| G: | 2 | Center Distance (in): | 3 in |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Key Length: | 1.31 |
| Product Type: | Worm Speed Reducer | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Output Key: | 1/4 X 2.25 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Output RPM: | 29.1 |
| Input Diameter (in): | 0.875 in | Model Code: | 300U |
| Output Diameter (in): | 1.250 in | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.36 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Mounting Style: | No Base | Input Keyway: | 3/16 X 1.31 in |
| Assembly: | U-LR | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288356974 | Weight: | 64.00 LB |

