Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56L20
Part #:XH1125
Catalog #:300Q56L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.14 | H: | 3.25 in |
| F: | 4 | P: | 6.25 in |
| B: | 8.5 | C: | 8.88 in |
| V: | 3.6 in | O: | 3.25 in |
| D: | 3.25 | K: | 3.5 in |
| J: | 7 in | N: | 6.75 |
| L: | 4.84 in | R: | 3.25 in |
| Center Distance (in): | 3 in | TAP Depth: | 0.8 in |
| A: | 5.5 | BE: | 0.38 in |
| G: | 2 | BF: | 0.41 |
| BD: | 6.5 | T: | 1.25 |
| E: | 3.5 | LQ: | 5.67 in |
| AJ: | 5.88 | H-Tap size: | 7/16 - 14 in |
| AK: | 4.5 | I: | 4.5 in |
Technical Specifications
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 3410 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Maximum Input HP: | 3.95 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Frame Size: | 56C | Output Key: | 1/4 X 2.25 |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | Q-L |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.6 | Series Code: | Raider |
| Output Shaft Assembly Code: | L | Model Code: | 300Q |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288357735 | Weight: | 68.00 LB |

