Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56L30
Part #:XH1127
Catalog #:300Q56L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | R: | 3.25 in |
| P: | 6.25 in | L: | 4.84 in |
| K: | 3.5 in | V: | 3.6 in |
| D: | 3.25 | J: | 7 in |
| O: | 3.25 in | M: | 10.14 |
| F: | 4 | B: | 8.5 |
| N: | 6.75 | H: | 3.25 in |
| G: | 2 | A: | 5.5 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| BF: | 0.41 | H-Tap size: | 7/16 - 14 in |
| I: | 4.5 in | AJ: | 5.88 |
| TAP Depth: | 0.8 in | LQ: | 5.67 in |
| BD: | 6.5 | BE: | 0.38 in |
| T: | 1.25 | E: | 3.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Ratio: | 30:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Center Distance (in): | 3 |
| Series Code: | Raider | Output Diameter (in): | 1.250 in |
| Mounting Style: | No Base | Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 2.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.63 | Model Code: | 300Q |
| Gear Type: | Worm | Assembly: | Q-L |
| Output Shaft Assembly Code: | L | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357742 | Weight: | 68.00 LB |

