Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56L40
Part #:XH1128
Catalog #:300Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.14 | C: | 8.88 in |
| F: | 4 | N: | 6.75 |
| D: | 3.25 | P: | 6.25 in |
| V: | 3.6 in | R: | 3.25 in |
| O: | 3.25 in | J: | 7 in |
| L: | 4.84 in | B: | 8.5 |
| H: | 3.25 in | K: | 3.5 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| H-Tap size: | 7/16 - 14 in | LQ: | 5.67 in |
| I: | 4.5 in | TAP Depth: | 0.8 in |
| BD: | 6.5 | T: | 1.25 |
| BF: | 0.41 | A: | 5.5 |
| AK: | 4.5 | G: | 2 |
| AJ: | 5.88 | E: | 3.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Ratio: | 40:1 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 43.7 |
| Output Key: | 1/4 X 2.25 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 300Q |
| Center Distance (in): | 3 | Mounting Style: | No Base |
| Series Code: | Raider | Assembly: | Q-L |
| Input HP @ 1750 RPM: | 2.04 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288357759 | Weight: | 68.00 LB |

