Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56L50
Part #:XH1129
Catalog #:300Q56L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | N: | 6.75 |
| J: | 7 in | V: | 3.6 in |
| F: | 4 | K: | 3.5 in |
| O: | 3.25 in | D: | 3.25 |
| C: | 8.88 in | L: | 4.84 in |
| M: | 10.14 | B: | 8.5 |
| P: | 6.25 in | H: | 3.25 in |
| BE: | 0.38 in | TAP Depth: | 0.8 in |
| E: | 3.5 | H-Tap size: | 7/16 - 14 in |
| A: | 5.5 | G: | 2 |
| LQ: | 5.67 in | BD: | 6.5 |
| BF: | 0.41 | I: | 4.5 in |
| AK: | 4.5 | Center Distance (in): | 3 in |
| T: | 1.25 | AJ: | 5.88 |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3410 | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Speed: | 1750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.25 | Output RPM: | 35 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.250 in |
| Assembly: | Q-L | Model Code: | 300Q |
| Input HP @ 1750 RPM: | 1.64 | Center Distance (in): | 3 |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357766 | Weight: | 68.00 LB |

