Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56R25
Part #:XH1136
Catalog #:300Q56R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | N: | 6.75 |
| V: | 3.6 in | R: | 3.25 in |
| J: | 5.95 in | L: | 4.84 in |
| F: | 2 | P: | 6.25 in |
| C: | 7 in | B: | 5.25 |
| K: | 8.88 in | M: | 10.14 |
| D: | 4 | A: | 8.12 |
| E: | 3.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Manufacturer Reducer Size: | 300 | Maximum Input HP: | 3.36 hp @ 1750 rpm |
| Series Code: | Raider | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 3.36 | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Mounting Style: | No Base |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
General Specifications
| UPC: | 662288685791 | Weight: | 68.00 LB |

