Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56R40
Part #:XH1138
Catalog #:300Q56R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | L: | 4.84 in |
| P: | 6.25 in | K: | 3.5 in |
| D: | 3.25 | C: | 8.88 in |
| M: | 10.14 | J: | 7 in |
| N: | 6.75 | H: | 3.25 in |
| O: | 3.25 in | R: | 3.25 in |
| V: | 3.6 in | F: | 4 |
| LQ: | 5.67 in | G: | 2 |
| H-Tap size: | 7/16 - 14 in | AK: | 4.5 |
| Center Distance (in): | 3 in | BD: | 6.5 |
| T: | 1.25 | E: | 3.5 |
| AJ: | 5.88 | I: | 4.5 in |
| BE: | 0.38 in | BF: | 0.41 |
| A: | 5.5 | TAP Depth: | 0.8 in |
Technical Specifications
| Ratio: | 40:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3410 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Frame Size: | 56C |
| Mounting Style: | No Base | Output Diameter (in): | 1.250 in |
| Series Code: | Raider | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.04 | Output RPM: | 43.7 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Model Code: | 300Q | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Assembly: | Q-R |
| Output Key: | 1/4 X 2.25 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357827 | Weight: | 68.00 LB |

