Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56R50
Part #:XH1139
Catalog #:300Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | V: | 3.6 in |
| K: | 3.5 in | L: | 4.84 in |
| M: | 10.14 | R: | 3.25 in |
| H: | 3.25 in | P: | 6.25 in |
| B: | 8.5 | O: | 3.25 in |
| J: | 7 in | N: | 6.75 |
| F: | 4 | C: | 8.88 in |
| BD: | 6.5 | Center Distance (in): | 3 in |
| TAP Depth: | 0.8 in | I: | 4.5 in |
| LQ: | 5.67 in | E: | 3.5 |
| BF: | 0.41 | T: | 1.25 |
| A: | 5.5 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 2 |
| AK: | 4.5 | H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Efficiency: | 80 | Ratio: | 50:1 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3410 |
| Reducer Style: | Standard | Product Type: | Worm Speed Reducer |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.64 | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Assembly: | Q-R | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.25 | Model Code: | 300Q |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357834 | Weight: | 68.00 LB |

