Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56LR30
Part #:XH1147
Catalog #:300Q56LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 6.25 in | R: | 3.25 in |
| N: | 6.75 | M: | 10.14 |
| V: | 3.6 in | H: | 3.25 in |
| B: | 8.5 | O: | 3.25 in |
| K: | 3.5 in | F: | 4 |
| D: | 3.25 | J: | 7 in |
| C: | 8.88 in | L: | 4.84 in |
| TAP Depth: | 0.8 in | E: | 3.5 |
| G: | 2 | A: | 5.5 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| LQ: | 5.67 in | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 4.5 in | T: | 1.25 |
| BD: | 6.5 | H-Tap size: | 7/16 - 14 in |
| O*: | 3.25 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Ratio: | 30:1 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3410 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 2.63 | Model Code: | 300Q |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Assembly: | Q-LR | Mounting Style: | No Base |
| Frame Size: | 56C | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.25 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288357896 | Weight: | 68.00 LB |

