Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56LR60
Part #:XH1150
Catalog #:300Q56LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | P: | 6.25 in |
| H: | 3.25 in | N: | 6.75 |
| B: | 8.5 | R: | 3.25 in |
| L: | 4.84 in | K: | 3.5 in |
| V: | 3.6 in | M: | 10.14 |
| C: | 8.88 in | F: | 4 |
| J: | 7 in | O: | 3.25 in |
| H-Tap size: | 7/16 - 14 in | E: | 3.5 |
| G: | 2 | A: | 5.5 |
| I: | 4.5 in | O*: | 3.25 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 6.5 | LQ: | 5.67 in |
| TAP Depth: | 0.8 in |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Ratio: | 60:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 60:1 |
| Output RPM: | 29.1 | Center Distance (in): | 3 |
| Frame Size: | 56C | Model Code: | 300Q |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.36 |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Output Key: | 1/4 X 2.25 |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | Raider | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288357926 | Weight: | 68.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

