Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140L20
Part #:XH1155
Catalog #:300Q140L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.84 in | M: | 10.14 |
| B: | 8.5 | P: | 6.25 in |
| F: | 4 | K: | 3.5 in |
| J: | 7 in | R: | 3.25 in |
| V: | 3.6 in | O: | 3.25 in |
| C: | 8.88 in | N: | 6.75 |
| D: | 3.25 | H: | 3.25 in |
| BD: | 6.5 | LQ: | 5.67 in |
| G: | 2 | BE: | 0.38 in |
| E: | 3.5 | H-Tap size: | 7/16 - 14 in |
| T: | 1.25 | I: | 4.5 in |
| BF: | 0.41 | AK: | 4.5 |
| A: | 5.5 | Center Distance (in): | 3 in |
| AJ: | 5.88 | TAP Depth: | 0.8 in |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Ratio: | 20:1 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3410 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Key: | 1/4 X 2.25 | Assembly: | Q-L |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Center Distance (in): | 3 |
| Series Code: | Raider | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 3.6 | Frame Size: | 140TC |
| Output RPM: | 87.5 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Model Code: | 300Q | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288357964 | Weight: | 68.00 LB |

