Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140L25
Part #:XH1156
Catalog #:300Q140L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | V: | 3.6 in |
| M: | 10.14 | K: | 8.88 in |
| J: | 5.95 in | F: | 2 |
| L: | 4.84 in | N: | 6.75 |
| C: | 7 in | D: | 4 |
| B: | 5.25 | P: | 6.25 in |
| R: | 3.25 in | E: | 3.5 |
| A: | 8.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Maximum Input HP: | 3.36 hp @ 1750 rpm | Manufacturer Reducer Size: | 300 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 3.36 |
| Series Code: | Raider | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288685814 | Weight: | 68.00 LB |

