Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140L30
Part #:XH1157
Catalog #:300Q140L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.14 | K: | 3.5 in |
| N: | 6.75 | J: | 7 in |
| L: | 4.84 in | D: | 3.25 |
| C: | 8.88 in | H: | 3.25 in |
| R: | 3.25 in | B: | 8.5 |
| F: | 4 | V: | 3.6 in |
| O: | 3.25 in | P: | 6.25 in |
| AK: | 4.5 | I: | 4.5 in |
| A: | 5.5 | LQ: | 5.67 in |
| E: | 3.5 | Center Distance (in): | 3 in |
| BF: | 0.41 | T: | 1.25 |
| AJ: | 5.88 | BD: | 6.5 |
| BE: | 0.38 in | H-Tap size: | 7/16 - 14 in |
| TAP Depth: | 0.8 in | G: | 2 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.63 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Assembly: | Q-L |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Mounting Style: | No Base | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Model Code: | 300Q |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357971 | Weight: | 68.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

