Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140R10
Part #:XH1163
Catalog #:300Q140R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.14 | F: | 4 |
| J: | 7 in | R: | 3.25 in |
| V: | 3.6 in | D: | 3.25 |
| K: | 3.5 in | L: | 4.84 in |
| P: | 6.25 in | O: | 3.25 in |
| H: | 3.25 in | B: | 8.5 |
| C: | 8.88 in | N: | 6.75 |
| T: | 1.25 | Center Distance (in): | 3 in |
| I: | 4.5 in | AK: | 4.5 |
| TAP Depth: | 0.8 in | BD: | 6.5 |
| A: | 5.5 | G: | 2 |
| BF: | 0.41 | H-Tap size: | 7/16 - 14 in |
| LQ: | 5.67 in | BE: | 0.38 in |
| E: | 3.5 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3322 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Maximum Input HP: | 6.15 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.25 | Model Code: | 300Q |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.04 |
| Center Distance (in): | 3 | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Assembly: | Q-R | Output Diameter (in): | 1.250 in |
| Product Type: | Worm Speed Reducer | Frame Size: | 140TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | Raider |
| Mounting Style: | No Base | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358022 | Weight: | 68.00 LB |

