Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140R20
Part #:XH1165
Catalog #:300Q140R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | M: | 10.14 |
| O: | 3.25 in | C: | 8.88 in |
| L: | 4.84 in | V: | 3.6 in |
| B: | 8.5 | R: | 3.25 in |
| F: | 4 | P: | 6.25 in |
| D: | 3.25 | N: | 6.75 |
| J: | 7 in | K: | 3.5 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| T: | 1.25 | AK: | 4.5 |
| BD: | 6.5 | TAP Depth: | 0.8 in |
| AJ: | 5.88 | H-Tap size: | 7/16 - 14 in |
| E: | 3.5 | G: | 2 |
| I: | 4.5 in | A: | 5.5 |
| BF: | 0.41 | LQ: | 5.67 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3410 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Efficiency: | 80 |
| Input Speed: | 1750 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.6 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | Q-R | Service Factor: | 1 |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Mounting Style: | No Base | Output RPM: | 87.5 |
| Output Key: | 1/4 X 2.25 | Output Diameter (in): | 1.250 in |
| Frame Size: | 140TC | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.875 in | Model Code: | 300Q |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358046 | Weight: | 68.00 LB |

