Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140R30
Part #:XH1167
Catalog #:300Q140R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.6 in | L: | 4.84 in |
| M: | 10.14 | C: | 8.88 in |
| H: | 3.25 in | B: | 8.5 |
| P: | 6.25 in | R: | 3.25 in |
| F: | 4 | D: | 3.25 |
| O: | 3.25 in | K: | 3.5 in |
| N: | 6.75 | J: | 7 in |
| TAP Depth: | 0.8 in | H-Tap size: | 7/16 - 14 in |
| AK: | 4.5 | T: | 1.25 |
| LQ: | 5.67 in | BE: | 0.38 in |
| BF: | 0.41 | BD: | 6.5 |
| I: | 4.5 in | E: | 3.5 |
| G: | 2 | AJ: | 5.88 |
| Center Distance (in): | 3 in | A: | 5.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3410 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.25 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Output Shaft Assembly Code: | R |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Series Code: | Raider | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Assembly: | Q-R |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Frame Size: | 140TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.63 |
| No. of Gear Reductions: | Single | Model Code: | 300Q |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358053 | Weight: | 68.00 LB |

