Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140LR20
Part #:XH1175
Catalog #:300Q140LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.14 | R: | 3.25 in |
| F: | 4 | D: | 3.25 |
| P: | 6.25 in | L: | 4.84 in |
| O: | 3.25 in | B: | 8.5 |
| C: | 8.88 in | J: | 7 in |
| N: | 6.75 | V: | 3.6 in |
| K: | 3.5 in | H: | 3.25 in |
| O*: | 3.25 in | TAP Depth: | 0.8 in |
| G: | 2 | LQ: | 5.67 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| A: | 5.5 | E: | 3.5 |
| H-Tap size: | 7/16 - 14 in | BD: | 6.5 |
| T: | 1.25 | AK: | 4.5 |
| I: | 4.5 in | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 3.6 |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 2.25 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Series Code: | Raider | Output Shaft Assembly Code: | D |
| Model Code: | 300Q | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Assembly: | Q-LR | Mounting Style: | No Base |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288358121 | Weight: | 68.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

