Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140LR30
Part #:XH1177
Catalog #:300Q140LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | B: | 8.5 |
| O: | 3.25 in | V: | 3.6 in |
| R: | 3.25 in | M: | 10.14 |
| L: | 4.84 in | N: | 6.75 |
| F: | 4 | H: | 3.25 in |
| J: | 7 in | P: | 6.25 in |
| C: | 8.88 in | K: | 3.5 in |
| AJ: | 5.88 | O*: | 3.25 in |
| Center Distance (in): | 3 in | BD: | 6.5 |
| TAP Depth: | 0.8 in | AK: | 4.5 |
| T: | 1.25 | A: | 5.5 |
| I: | 4.5 in | BF: | 0.41 |
| E: | 3.5 | LQ: | 5.67 in |
| G: | 2 | BE: | 0.38 in |
| H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Series Code: | Raider |
| Ratio Range: | 30:1 | Assembly: | Q-LR |
| Product Type: | Worm Speed Reducer | Output Shaft Orientation: | LR |
| Model Code: | 300Q | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.25 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.63 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358138 | Weight: | 68.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

