Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140LR40
Part #:XH1178
Catalog #:300Q140LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | B: | 8.5 |
| K: | 3.5 in | L: | 4.84 in |
| V: | 3.6 in | J: | 7 in |
| F: | 4 | C: | 8.88 in |
| M: | 10.14 | R: | 3.25 in |
| N: | 6.75 | O: | 3.25 in |
| D: | 3.25 | P: | 6.25 in |
| A: | 5.5 | O*: | 3.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 6.5 | I: | 4.5 in |
| AJ: | 5.88 | T: | 1.25 |
| TAP Depth: | 0.8 in | E: | 3.5 |
| AK: | 4.5 | H-Tap size: | 7/16 - 14 in |
| LQ: | 5.67 in | G: | 2 |
| Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 3410 |
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Efficiency: | 80 | Output RPM: | 43.7 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 2.25 | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Frame Size: | 140TC | Model Code: | 300Q |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 2.04 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358145 | Weight: | 68.00 LB |

