Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140LR50
Part #:XH1179
Catalog #:300Q140LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | H: | 3.25 in |
| L: | 4.84 in | F: | 4 |
| M: | 10.14 | O: | 3.25 in |
| D: | 3.25 | C: | 8.88 in |
| N: | 6.75 | B: | 8.5 |
| V: | 3.6 in | P: | 6.25 in |
| J: | 7 in | R: | 3.25 in |
| LQ: | 5.67 in | BE: | 0.38 in |
| T: | 1.25 | AJ: | 5.88 |
| TAP Depth: | 0.8 in | A: | 5.5 |
| BD: | 6.5 | E: | 3.5 |
| O*: | 3.25 in | Center Distance (in): | 3 in |
| AK: | 4.5 | I: | 4.5 in |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Ratio: | 50:1 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Output RPM: | 35 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.875 in |
| Model Code: | 300Q | Series Code: | Raider |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 2.25 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.64 |
| Assembly: | Q-LR | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358152 | Weight: | 68.00 LB |

