Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180L20
Part #:XH1185
Catalog #:300Q180L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | N: | 6.75 |
| F: | 4 | R: | 4.5 in |
| D: | 3.25 | C: | 8.88 in |
| V: | 3.6 in | M: | 10.14 |
| L: | 4.84 in | B: | 8.5 |
| H: | 3.25 in | O: | 3.25 in |
| K: | 3.5 in | P: | 6.25 in |
| E: | 3.5 | BD: | 9 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.25 |
| LQ: | 6.45 in | Center Distance (in): | 3 in |
| I: | 4.5 in | BF: | 0.53 |
| H-Tap size: | 7/16 - 14 in | G: | 2 |
| TAP Depth: | 0.8 in | A: | 5.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Reducer Style: | Standard |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Efficiency: | 80 | Output Key: | 1/4 X 2.25 |
| Service Factor: | 1 | Model Code: | 300Q |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 3.6 |
| Output Shaft Assembly Code: | L | Mounting Style: | No Base |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Ratio Range: | 20:1 |
| Series Code: | Raider | Input Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Frame Size: | 180TC |
| Assembly: | Q-L | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358206 | Weight: | 68.00 LB |

