Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180L40
Part #:XH1188
Catalog #:300Q180L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | J: | 7 in |
| K: | 3.5 in | M: | 10.14 |
| L: | 4.84 in | R: | 4.5 in |
| C: | 8.88 in | F: | 4 |
| B: | 8.5 | H: | 3.25 in |
| N: | 6.75 | V: | 3.6 in |
| D: | 3.25 | P: | 6.25 in |
| I: | 4.5 in | LQ: | 6.45 in |
| H-Tap size: | 7/16 - 14 in | AK: | 8.5 |
| AJ: | 7.25 | A: | 5.5 |
| Center Distance (in): | 3 in | BD: | 9 |
| BF: | 0.53 | E: | 3.5 |
| T: | 1.25 | G: | 2 |
| BE1: | 0.5 in | TAP Depth: | 0.8 in |
Technical Specifications
| Ratio: | 40:1 | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3410 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Maximum Input HP: | 2.25 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output RPM: | 43.7 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Assembly: | Q-L | Output Shaft Assembly Code: | L |
| Output Key: | 1/4 X 2.25 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.04 | Model Code: | 300Q |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358220 | Weight: | 68.00 LB |

