Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180L50
Part #:XH1189
Catalog #:300Q180L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | B: | 8.5 |
| R: | 4.5 in | F: | 4 |
| H: | 3.25 in | C: | 8.88 in |
| O: | 3.25 in | N: | 6.75 |
| J: | 7 in | L: | 4.84 in |
| P: | 6.25 in | V: | 3.6 in |
| D: | 3.25 | M: | 10.14 |
| G: | 2 | LQ: | 6.45 in |
| I: | 4.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | E: | 3.5 |
| H-Tap size: | 7/16 - 14 in | A: | 5.5 |
| T: | 1.25 | BD: | 9 |
| TAP Depth: | 0.8 in | AK: | 8.5 |
| Center Distance (in): | 3 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 3410 |
| Ratio: | 50:1 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 1/4 X 1/8 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Input Speed: | 1750 | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 1.92 hp @ 1750 rpm | Center Distance (in): | 3 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Assembly: | Q-L |
| Output Shaft Assembly Code: | L | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | 300Q | Input HP @ 1750 RPM: | 1.64 |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.25 |
| Frame Size: | 180TC | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358237 | Weight: | 68.00 LB |

