Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180L60
Part #:XH1190
Catalog #:300Q180L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | J: | 7 in |
| V: | 3.6 in | H: | 3.25 in |
| R: | 4.5 in | F: | 4 |
| B: | 8.5 | P: | 6.25 in |
| C: | 8.88 in | K: | 3.5 in |
| D: | 3.25 | M: | 10.14 |
| L: | 4.84 in | N: | 6.75 |
| T: | 1.25 | TAP Depth: | 0.8 in |
| BE1: | 0.5 in | BD: | 9 |
| I: | 4.5 in | AJ: | 7.25 |
| H-Tap size: | 7/16 - 14 in | AK: | 8.5 |
| A: | 5.5 | LQ: | 6.45 in |
| Center Distance (in): | 3 in | G: | 2 |
| E: | 3.5 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3410 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 60:1 | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Assembly: | Q-L |
| Input HP @ 1750 RPM: | 1.36 | Output Shaft Assembly Code: | L |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Center Distance (in): | 3 |
| Series Code: | Raider | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | 300Q |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.250 in | Output RPM: | 29.1 |
| Output Key: | 1/4 X 2.25 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358244 | Weight: | 68.00 LB |

