Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180R15
Part #:XH1194
Catalog #:300Q180R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.6 in | L: | 4.84 in |
| O: | 3.25 in | D: | 3.25 |
| N: | 6.75 | C: | 8.88 in |
| P: | 6.25 in | R: | 4.5 in |
| B: | 8.5 | H: | 3.25 in |
| F: | 4 | J: | 7 in |
| M: | 10.14 | K: | 3.5 in |
| E: | 3.5 | AK: | 8.5 |
| I: | 4.5 in | TAP Depth: | 0.8 in |
| A: | 5.5 | G: | 2 |
| BD: | 9 | H-Tap size: | 7/16 - 14 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| LQ: | 6.45 in | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Reducer Style: | Standard | Motor Frame Size: | 180TC |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.57 |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Model Code: | 300Q | Product Type: | Worm Speed Reducer |
| Assembly: | Q-R | Ratio Range: | 15:1 |
| Center Distance (in): | 3 | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Series Code: | Raider |
| Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.25 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358275 | Weight: | 68.00 LB |

