Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180R60
Part #:XH1200
Catalog #:300Q180R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | O: | 3.25 in |
| B: | 8.5 | H: | 3.25 in |
| P: | 6.25 in | L: | 4.84 in |
| D: | 3.25 | F: | 4 |
| K: | 3.5 in | R: | 4.5 in |
| N: | 6.75 | V: | 3.6 in |
| M: | 10.14 | J: | 7 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BD: | 9 | TAP Depth: | 0.8 in |
| AJ: | 7.25 | G: | 2 |
| I: | 4.5 in | BF: | 0.53 |
| H-Tap size: | 7/16 - 14 in | LQ: | 6.45 in |
| E: | 3.5 | BE1: | 0.5 in |
| T: | 1.25 | A: | 5.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Nitrile | Ratio: | 60:1 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 1/4 X 1/8 | Efficiency: | 80 |
| Input Speed: | 1750 | Maximum Input HP: | 1.64 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Output RPM: | 29.1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Output Key: | 1/4 X 2.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.36 |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Assembly: | Q-R | Center Distance (in): | 3 |
| Series Code: | Raider | Gear Type: | Worm |
| Ratio Range: | 60:1 | Model Code: | 300Q |
| Frame Size: | 180TC | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288713418 | Weight: | 68.00 LB |

