Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180LR20
Part #:XH1205
Catalog #:300Q180LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | P: | 6.25 in |
| B: | 8.5 | C: | 8.88 in |
| N: | 6.75 | R: | 4.5 in |
| O: | 3.25 in | H: | 3.25 in |
| M: | 10.14 | D: | 3.25 |
| V: | 3.6 in | J: | 7 in |
| F: | 4 | L: | 4.84 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AK: | 8.5 | LQ: | 6.45 in |
| TAP Depth: | 0.8 in | BD: | 9 |
| E: | 3.5 | T: | 1.25 |
| I: | 4.5 in | A: | 5.5 |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| O*: | 3.25 in | AJ: | 7.25 |
| BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 20:1 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.6 | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Mounting Style: | No Base | Output Key: | 1/4 X 2.25 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Shaft Orientation: | LR | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.250 in | Series Code: | Raider |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Assembly: | Q-LR | Model Code: | 300Q |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358350 | Weight: | 68.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

