Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180LR25
Part #:XH1206
Catalog #:300Q180LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 6.25 in | R: | 4.5 in |
| C: | 7 in | N: | 6.75 |
| J: | 6.15 in | B: | 5.25 |
| K: | 8.88 in | M: | 10.14 |
| H: | 3.25 in | D: | 4 |
| V: | 3.6 in | F: | 2 |
| L: | 4.84 in | A: | 8.12 |
| E: | 3.5 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Efficiency: | 80 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.13 | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 X 1.63 | Reducer Style: | Standard |
| Output Diameter (in): | 1.250 in | Mounting Style: | No Base |
| Output Shaft Orientation: | LR | Frame Size: | 180TC |
| Series Code: | Raider | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.36 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288685869 | Weight: | 68.00 LB |

