Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180LR30
Part #:XH1207
Catalog #:300Q180LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | B: | 8.5 |
| N: | 6.75 | H: | 3.25 in |
| J: | 7 in | L: | 4.84 in |
| M: | 10.14 | K: | 3.5 in |
| O: | 3.25 in | V: | 3.6 in |
| D: | 3.25 | F: | 4 |
| P: | 6.25 in | C: | 8.88 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| TAP Depth: | 0.8 in | BE1: | 0.5 in |
| G: | 2 | BF: | 0.53 |
| LQ: | 6.45 in | BD: | 9 |
| I: | 4.5 in | T: | 1.25 |
| A: | 5.5 | AJ: | 7.25 |
| H-Tap size: | 7/16 - 14 in | E: | 3.5 |
| O*: | 3.25 in |
Technical Specifications
| Ratio: | 30:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Maximum Input HP: | 2.88 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Mounting Style: | No Base |
| Frame Size: | 180TC | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.63 |
| Series Code: | Raider | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.25 |
| Assembly: | Q-LR | Model Code: | 300Q |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358367 | Weight: | 68.00 LB |

