Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180LR60
Part #:XH1210
Catalog #:300Q180LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | F: | 4 |
| H: | 3.25 in | B: | 8.5 |
| M: | 10.14 | L: | 4.84 in |
| J: | 7 in | N: | 6.75 |
| K: | 3.5 in | P: | 6.25 in |
| O: | 3.25 in | R: | 4.5 in |
| V: | 3.6 in | C: | 8.88 in |
| AK: | 8.5 | G: | 2 |
| BF: | 0.53 | LQ: | 6.45 in |
| BD: | 9 | BE1: | 0.5 in |
| I: | 4.5 in | E: | 3.5 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| H-Tap size: | 7/16 - 14 in | T: | 1.25 |
| TAP Depth: | 0.8 in | A: | 5.5 |
| O*: | 3.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Efficiency: | 80 | Ratio: | 60:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Reducer Style: | Standard | Maximum Input HP: | 1.64 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Output Diameter (in): | 1.250 in |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | Q-LR |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 1.36 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Output Key: | 1/4 X 2.25 | Mounting Style: | No Base |
| Center Distance (in): | 3 | Model Code: | 300Q |
| Ratio Range: | 60:1 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Output RPM: | 29.1 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358398 | Weight: | 68.00 LB |

