Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH5 203
Part #:XH1211
Catalog #:300UH5 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.19 | Y: | 2.26 in |
| M: | 8.38 | K: | 8.88 in |
| L: | 4.5 in | J: | 7 in |
| C: | 7 in | H: | 3.25 in |
| D: | 4 | B: | 5.5 |
| X: | 0.88 in | O: | 11.25 in |
| F: | 2 | E: | 3.5 |
| A: | 8.5 |
Technical Specifications
| Ratio: | 5:1 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Key Length: | 1.31 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2692 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 0.875 in | Series Code: | Raider |
| Center Distance (in): | 3 | Mounting Style: | Shaft Mt |
| Input Style: | Shaft | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.25 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 1544 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358404 | Weight: | 65.00 LB |

