Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH20 203
Part #:XH1215
Catalog #:300UH20 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | Y: | 2.26 in |
| C: | 7 in | X: | 0.88 in |
| K: | 8.88 in | F: | 2 |
| N: | 4.19 | H: | 3.25 in |
| D: | 4 | M: | 8.38 |
| L: | 4.5 in | B: | 5.5 |
| O: | 11.25 in | A: | 8.5 |
| E: | 3.5 |
Technical Specifications
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 3410 |
| Reducer Style: | Standard | Key Length: | 1.31 |
| Efficiency: | 80 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.13 | Series Code: | Raider |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 3 |
| Input Style: | Shaft | Mounting Style: | Shaft Mt |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| Ratio Range: | 20:1 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358435 | Weight: | 65.00 LB |

