Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH40 203
Part #:XH1218
Catalog #:300UH40 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.38 | O: | 11.25 in |
| J: | 7 in | X: | 0.88 in |
| N: | 4.19 | K: | 8.88 in |
| D: | 4 | C: | 7 in |
| B: | 5.5 | H: | 3.25 in |
| L: | 4.5 in | Y: | 2.26 in |
| F: | 2 | A: | 8.5 |
| E: | 3.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Ratio: | 40:1 |
| Reducer Style: | Standard | Key Length: | 1.31 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Key Sq.: | 0.188 | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 1.77 hp @ 1750 rpm | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.77 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Mounting Style: | Shaft Mt |
| Ratio Range: | 40:1 | Product Type: | Worm Speed Reducer |
| Input Style: | Shaft | Input Diameter (in): | 0.875 in |
| Series Code: | Raider | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358459 | Weight: | 65.00 LB |

