Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H15 203
Part #:XH1224
Catalog #:300Q56H15 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7 in | R: | 3.25 in |
| J: | 5.67 in | D: | 4 |
| K: | 8.88 in | L: | 4.5 in |
| M: | 8.38 | B: | 5.5 |
| P: | 6.25 in | N: | 4.19 |
| F: | 2 | H: | 3.25 in |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 3410 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16x3/32 |
| Manufacturer Reducer Size: | 300 | Maximum Input HP: | 3.97 hp @ 1750 rpm |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 3.97 |
| Gear Type: | Worm | Mounting Style: | Shaft Mt |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series Code: | Raider | Center Distance (in): | 3 |
| Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358503 | Weight: | 69.00 LB |

