Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H40 203
Part #:XH1228
Catalog #:300Q56H40 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 6.25 in | M: | 8.38 |
| J: | 5.67 in | R: | 3.25 in |
| N: | 4.19 | D: | 4 |
| H: | 3.25 in | B: | 5.5 |
| C: | 7 in | F: | 2 |
| K: | 8.88 in | L: | 4.5 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2574 | Ratio: | 40:1 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16x3/32 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Input HP @ 1750 RPM: | 2.25 | Frame Size: | 56C |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Output Diameter (in): | 2.188 in |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358534 | Weight: | 69.00 LB |

