Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H60 203
Part #:XH1230
Catalog #:300Q56H60 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8.88 in | C: | 7 in |
| J: | 5.67 in | H: | 3.25 in |
| P: | 6.25 in | L: | 4.5 in |
| N: | 4.19 | M: | 8.38 |
| D: | 4 | F: | 2 |
| R: | 3.25 in | B: | 5.5 |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 2574 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16x3/32 | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 2.188 in | Series Code: | Raider |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 1.64 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358558 | Weight: | 69.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

