Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H15 203
Part #:XH1234
Catalog #:300Q140H15 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.84 in | D: | 4 |
| K: | 8.88 in | J: | 5.95 in |
| R: | 3.25 in | P: | 6.25 in |
| F: | 2 | B: | 5.25 |
| C: | 7 in | M: | 7.5 |
| H: | 3.25 in | N: | 3.75 |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16x3/32 | Thrust Rating - output shaft: | 2549 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 4.84 | Output Diameter (in): | 2.188 in |
| Mounting Style: | Shaft Mt | Product Type: | Worm Speed Reducer |
| Ratio Range: | 15:1 | Frame Size: | 140TC |
| Series Code: | Raider | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,549 lb | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358589 | Weight: | 69.00 LB |

