Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H30 203
Part #:XH1237
Catalog #:300Q140H30 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | R: | 3.25 in |
| C: | 7 in | M: | 7.5 |
| L: | 4.84 in | N: | 3.75 |
| F: | 2 | J: | 5.95 in |
| P: | 6.25 in | H: | 3.25 in |
| B: | 5.25 | K: | 8.88 in |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Ratio: | 30:1 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2574 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16x3/32 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Series Code: | Raider |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Frame Size: | 140TC |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 2.88 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358602 | Weight: | 63.97 LB |
| Packaged Length: | 19.70 IN | Packaged Width: | 15.90 IN |
| Packaged Height: | 16.00 IN |

