Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H40 203
Part #:XH1238
Catalog #:300Q140H40 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7.5 | J: | 5.95 in |
| N: | 3.75 | D: | 4 |
| B: | 5.25 | P: | 6.25 in |
| F: | 2 | H: | 3.25 in |
| K: | 8.88 in | R: | 3.25 in |
| L: | 4.84 in | C: | 7 in |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16x3/32 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Product Type: | Worm Speed Reducer | Frame Size: | 140TC |
| Ratio Range: | 40:1 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 3 | Series Code: | Raider |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 2.25 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288575269 | Weight: | 69.00 LB |

