Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H10 203
Part #:XH1243
Catalog #:300Q180H10 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8.88 in | C: | 7 in |
| J: | 6.45 in | B: | 5.5 |
| H: | 3.25 in | M: | 8.38 |
| P: | 6.25 in | N: | 4.19 |
| F: | 2 | R: | 4.5 in |
| L: | 4.5 in | D: | 4 |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4x1/8 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2147 |
| Input Bore (C Face): | 1.125 | Efficiency: | 80 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.15 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Mounting Style: | Shaft Mt |
| Input Style: | C-Face Quill | Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | Raider | Center Distance (in): | 3 |
| Input Diameter (in): | 1.125 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,147 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358640 | Weight: | 69.00 LB |

