Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H60 103
Part #:XH1257
Catalog #:300Q56H60 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | N: | 4.19 |
| L: | 4.5 in | D: | 4 |
| K: | 8.88 in | P: | 6.25 in |
| B: | 5.5 | J: | 5.67 in |
| C: | 7 in | R: | 3.25 in |
| M: | 8.38 | F: | 2 |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 3/16x3/32 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Ratio: | 60:1 | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Frame Size: | 56C | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.64 | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288001966 | Weight: | 69.00 LB |

