Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H10 103
Part #:XH1258
Catalog #:300Q140H10 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | J: | 5.95 in |
| R: | 3.25 in | K: | 8.88 in |
| H: | 3.25 in | D: | 4 |
| B: | 5.25 | C: | 7 in |
| L: | 4.84 in | P: | 6.25 in |
| N: | 3.75 | M: | 7.5 |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2147 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Manufacturer Reducer Size: | 300 | Maximum Input HP: | 6.15 hp @ 1750 rpm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Input HP @ 1750 RPM: | 6.15 | Frame Size: | 140TC |
| Series Code: | Raider | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,147 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288002314 | Weight: | 69.00 LB |

