Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H10 103
Part #:XH1267
Catalog #:300Q180H10 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | D: | 4 |
| F: | 2 | K: | 8.88 in |
| R: | 4.5 in | C: | 7 in |
| B: | 5.5 | M: | 8.38 |
| J: | 6.45 in | N: | 4.19 |
| P: | 6.25 in | L: | 4.5 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2147 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Speed: | 1750 |
| Input Keyway (C Face): | 1/4x1/8 | Ratio: | 10:1 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Frame Size: | 180TC | Input HP @ 1750 RPM: | 6.15 |
| Overhung Load Rating (Output Shaft(lb)): | 2,147 lb | Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288003137 | Weight: | 69.00 LB |

